Configure
  • Outer Diameter D(mm)
  • Width B (or T)(mm)
  • Bore diameter(mm)
  • Dynamic load rating (radial)(N)
  • Radial load rating(N)
  • Limiting speed [n G](1/min)
  • Reference speed [n ϑr](1/min)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Cylindrical Roller Bearing NJ..-E-M1A, with Cage, Single Row, Semi-Locating Bearing, Type NJ

    Cylindrical Roller Bearing NJ..-E-M1A, with Cage, Single Row, Semi-Locating Bearing, Type NJ

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer Diameter D

    (mm)

    Width B (or T)

    (mm)

    Bore diameter

    (mm)

    Dynamic load rating (radial)

    (N)

    Radial load rating

    (N)

    Limiting speed [n G]

    (1/min)

    Reference speed [n ϑr]

    (1/min)

    Weight

    (kg)

    Minimum order quantity
    340
    114
    160
    1300000
    1800000
    3000
    1350
    52.3
    1 pieces
    440
    72
    240
    1140000
    1610000
    2320
    1220
    53.2
    1 pieces
    500
    80
    280
    1400000
    2020000
    2020
    1020
    74.4
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    3,756.31 €
    ( 4,470.01 € )
    4 working days
    4,329.78 €
    ( 5,152.44 € )
    4 working days
    6,972.74 €
    ( 8,297.56 € )
    4 working days

    More Information

    Basic information

    Cylindrical roller bearing NJ..-E-M1A, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ