Sensors

Sensors
  • Volume Discount
[Specifications]
・Sensitivity(mV/G): 100
・Frequency range: 0.1Hz to 8kHz, 0.5Hz to 10kHz, 0.6Hz to 10kHz
・Mouting bold: M6, M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SENSOR-100-900KHZ-60C-AE-M6-10M-OE
SENSOR-121C-C003-01S0-MIL-M8
SENSOR-121C-C014-01S0-MIL-M6
SENSOR-121C-C014-01S1-5M-OEM6
SENSOR-121C-C014-01S1-7M-OEM6
SENSOR-121C-C014-01S1-12M-OEM6
SENSOR-121C-C014-01S1-20M-OEM6
SENSOR-121C-C015-01S0-MIL-M8
SENSOR-121C-C015-01S1-5M-OEM8
SENSOR-121C-C015-01S1-7M-OEM8
SENSOR-121C-C015-01S1-12M-OEM8
SENSOR-121C-C015-01S1-20M-OEM8
SENSOR-121C-C020-01S1-7M-OEM6
SENSOR-121C-C021-01T0-MIL-OEM6
SENSOR-121C-C022-01T1-5M-OEM6
SENSOR-150C-C012-01S0-00MILM8
SENSOR-150C-C019-01S1-ARM-12M-OEM8
SENSOR-150C-C019-01S1-ARM-20M-OEM8
SENSOR-C001-01T0-00MILM6
SENSOR-C002-01S0-00MILM8
SENSOR-C002-01S1-7M-OEM8
SENSOR-C002-01S1-12M-OEM8
SENSOR-C002-01S1-20M-OEM8
SENSOR-C002-01S1-30M-OEM8
SENSOR-C002-01S1-50M-OEM8
SENSOR-C002-01S1-ARM-7M-OEM8
SENSOR-C002-01S1-ARM-12M-OEM8
SENSOR-C004-01S0-00-MIL-M8
SENSOR-C020-01S1-15M-OEM6
SENSOR-C119-01S1-30M-OEM6
SENSOR-C119-01S1-40M-OEM6
SENSOR-C119-O1S1-7M-OEM6
SENSOR-C119-O1S1-12M-OEM6
SENSOR-I007-01T0-00MILM6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Length
(m)
Sensitivity
(mV/G)
Frequency range Temperature Max.
(°C)
Type Mouting bold Model Weight
(kg)
-

19,890.88 €

1 Available 4 Days 300 x 300 x 20010----M6-2.5
-

2,160.98 €

1000 4 Days 10 x 10 x 10---121with MIL ConnectorM8C0030.1

1,171.02 €

1 Available 4 Days --1000.6Hz to 10kHz121Miniatur IEPE side exit accelerometerM6C0140.1

1,558.94 €

1 Available 4 Days -51000.6Hz to 10kHz121Miniatur IEPE side exit accelerometerM6C0140.27

1,738.62 €

1 Available 4 Days -71000.6Hz to 10kHz121Miniatur IEPE side exit accelerometerM6C0140.35

1,886.66 €

1 Available 4 Days -121000.6Hz to 10kHz121Miniatur IEPE side exit accelerometerM6C0140.5

2,031.09 €

1 Available 4 Days -201000.6Hz to 10kHz121Miniatur IEPE side exit accelerometerM6C0141.3
-

1,908.89 €

1000 4 Days 10 x 10 x 10---121with MIL ConnectorM8C0150.1
-

1,735.35 €

1000 4 Days 300 x 300 x 205--121-M8C0150.27
-

2,105.98 €

1000 4 Days 300 x 300 x 207--121-M8C0150.35
-

2,626.58 €

1 Available 4 Days 300 x 300 x 2012--121-M8C0150.45
-

3,394.28 €

1 Available 4 Days 300 x 300 x 3020--121-M8C0150.86
-

7,954.52 €

1000 4 Days -7--121-M6C0200.35
-

1,468.65 €

1000 4 Days ----121with MIL ConnectorM6C0210.1
-

1,965.52 €

1000 4 Days -5--121-M6C0220.27
-

1,977.38 €

1000 4 Days ----150--C0120.1
-

3,962.48 €

1 Available 4 Days -12--150-M8C019-ARM1
-

4,571.38 €

1 Available 4 Days -20--150-M8C019-ARM1.7
-

607.06 €

1000 4 Days 0.001 x 0.001 x 12.5------C0010.1
-

891.89 €

1000 4 Days -------C0020.3

1,778.28 €

1000 4 Days -71000.5Hz to 10kHz121Standard acceleration sensorM8C0020.3

1,920.57 €

1000 4 Days -121000.5Hz to 10kHz121Standard acceleration sensorM8C0020.3

2,214.68 €

1000 4 Days -201000.5Hz to 10kHz121Standard acceleration sensorM8C0021.332

2,603.03 €

1000 4 Days -301000.5Hz to 10kHz121Standard acceleration sensorM8C0020.3

3,235.97 €

1000 4 Days -501000.5Hz to 10kHz121Standard acceleration sensorM8C0020.5

2,471.55 €

1 Available 4 Days -71000.5Hz to 10kHz121Standard acceleration sensorM8C002-ARM0.1

2,830.14 €

1 Available 4 Days -121000.5Hz to 10kHz121Standard acceleration sensorM8C002-ARM1.5

2,526.86 €

1000 4 Days --1000.1Hz to 8kHz121Low frequency IEPE side exit accelerometerM8C0040.2
-

7,864.35 €

1 Available 4 Days 300 x 270 x 6015----M6C0200.1
-

3,836.74 €

1000 4 Days -30----M6C1192.3
-

4,740.82 €

1 Available 4 Days -40----M6C1190.8
-

2,529.66 €

1 Available 4 Days -7----M6C1190.6
-

2,711.89 €

1000 4 Days -12----M6C1190.6
-

639.85 €

1000 4 Days 15 x 15 x 45-------0.05

Loading...

  1. 1

Tech Support