Configure
  • Height system [H](mm)
  • Width carriage [B](mm)
  • Overall Length Carriage [L](mm)
  • Dynamic Load Rating [C](N)
  • Static load rating [C 0](N)
  • Static Moment Rating about X Axis [M 0x](Nm)
  • Static Moment Rating about Y Axis [M 0y](Nm)
  • Static Moment Rating about Z Axis [M 0z](Nm)
  • Preload class
  • Accuracy
  • Coating
  • Est. shipping days
    • All
    • Within 4 working days

Carriages KWVE..-B-S, Narrow Carriage, Four-Row

Carriages KWVE..-B-S, Narrow Carriage, Four-Row

Part number:

Still undefined. 42 possible part numbers found.
Quantity:

Part number list

Number of items

Height system [H]

(mm)

Width carriage [B]

(mm)

Overall Length Carriage [L]

(mm)

Dynamic Load Rating [C]

(N)

Static load rating [C 0]

(N)

Static Moment Rating about X Axis [M 0x]

(Nm)

Static Moment Rating about Y Axis [M 0y]

(Nm)

Static Moment Rating about Z Axis [M 0z]

(Nm)

Preload class

Accuracy

Coating

Weight

(kg)

Minimum order quantity
30
44
71.4
13100
27000
332
240
240
V1
G3
PROC
0.356
1 pieces
30
44
71.4
13100
27000
332
240
240
V2
G3
PROC
0.356
1 pieces
30
44
71.4
13100
27000
332
240
240
V0
G1
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V0
G2
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V0
G3
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V0
G4
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V1
G1
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V1
G2
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V1
G3
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V1
G4
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V2
G1
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V2
G2
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V2
G3
No
0.36
1 pieces
30
44
71.4
13100
27000
332
240
240
V2
G4
No
0.36
1 pieces
36
48
83.3
17900
37000
510
395
395
V1
G3
PROC
0.59
1 pieces
36
48
83.3
17900
37000
510
395
395
V2
G3
PROC
0.59
1 pieces
36
48
83.3
17900
37000
510
395
395
V0
G1
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V0
G2
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V0
G3
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V0
G4
No
0.6
1 pieces
36
48
83.3
17900
37000
510
395
395
V1
G1
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V1
G2
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V1
G3
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V1
G4
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V2
G1
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V2
G2
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V2
G3
No
0.585
1 pieces
36
48
83.3
17900
37000
510
395
395
V2
G4
No
0.585
1 pieces
42
60
99
27500
55000
970
700
700
V1
G3
PROC
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V2
G3
PROC
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V0
G1
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V0
G2
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V0
G3
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V0
G4
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V1
G1
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V1
G2
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V1
G3
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V1
G4
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V2
G1
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V2
G2
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V2
G3
No
0.98
1 pieces
42
60
99
27500
55000
970
700
700
V2
G4
No
0.98
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
281.89 €
( 335.45 € )
4 working days
281.89 €
( 335.45 € )
4 working days
241.18 €
( 287.00 € )
4 working days
232.05 €
( 276.14 € )
4 working days
220.85 €
( 262.81 € )
4 working days
209.65 €
( 249.48 € )
4 working days
241.18 €
( 287.00 € )
4 working days
232.05 €
( 276.14 € )
4 working days
220.85 €
( 262.81 € )
4 working days
209.65 €
( 249.48 € )
4 working days
241.18 €
( 287.00 € )
4 working days
232.05 €
( 276.14 € )
4 working days
220.85 €
( 262.81 € )
4 working days
209.65 €
( 249.48 € )
4 working days
290.03 €
( 345.14 € )
4 working days
290.03 €
( 345.14 € )
4 working days
250.34 €
( 297.90 € )
4 working days
238.14 €
( 283.39 € )
4 working days
225.92 €
( 268.84 € )
4 working days
215.74 €
( 256.73 € )
4 working days
250.34 €
( 297.90 € )
4 working days
238.14 €
( 283.39 € )
4 working days
225.92 €
( 268.84 € )
4 working days
215.74 €
( 256.73 € )
4 working days
250.34 €
( 297.90 € )
4 working days
238.14 €
( 283.39 € )
4 working days
225.92 €
( 268.84 € )
4 working days
215.74 €
( 256.73 € )
4 working days
356.20 €
( 423.88 € )
4 working days
356.20 €
( 423.88 € )
4 working days
306.32 €
( 364.52 € )
4 working days
292.09 €
( 347.59 € )
4 working days
278.85 €
( 331.83 € )
4 working days
265.63 €
( 316.10 € )
4 working days
306.32 €
( 364.52 € )
4 working days
292.09 €
( 347.59 € )
4 working days
278.85 €
( 331.83 € )
4 working days
265.63 €
( 316.10 € )
4 working days
306.32 €
( 364.52 € )
4 working days
292.09 €
( 347.59 € )
4 working days
278.85 €
( 331.83 € )
4 working days
265.63 €
( 316.10 € )
4 working days

More Information

Basic information

Carriages KWVE..-B-S, narrow carriage, four-row