Sensing Head MHA Series, for Radial Screw Mounting

Sensing Head MHA Series, for Radial Screw Mounting
  • Volume Discount
Measuring heads, for radial screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHA325-0-2-3-4-N-1302-01,0M-8-1-A

Part Number
MHA325-0-2-3-4-N-1302-01,​0M-8-1-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,862.02 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Diameter bearing outer ring [D](mm) 450 Height [H M](mm) 54 Weight(kg) 0.136

This page is Sensing Head MHA Series, for Radial Screw Mounting, part number MHA325-0-2-3-4-N-1302-01,0M-8-1-A.
You can find the detail information about specifications and dimensions on part number MHA325-0-2-3-4-N-1302-01,0M-8-1-A.

Tech Support