Visual Inspection Device for Railway

Visual Inspection Device for Railway
[Specifications]
・Main dimension(mm): 440 x 480 x 470

The visual inspection device TOOL-RAILWAY-INSPECTION-DEVICE is used for the visual inspection of the running surfaces of rings and rolling elements after dismounting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TOOL-RAILWAY-INSPECTION-DEVICE

Part Number
TOOL-RAILWAY-INSPECTION-DEVICE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13,102.85 €

1000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 440 x 480 x 470 Weight(kg) 18.15

This page is Visual Inspection Device for Railway, part number TOOL-RAILWAY-INSPECTION-DEVICE.
You can find the detail information about specifications and dimensions on part number TOOL-RAILWAY-INSPECTION-DEVICE.

Tech Support