Deep Groove Ball Bearing 68, Stainless, Single Row, Both Sides Closure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S681-X-2Z-HLC
S686-2RSR-HLC
S688-2RSR-HLC
S689-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(g)

7.77 €

10000 4 Days 1.5 x 4 x 230

6.29 €

10000 4 Days 6 x 13 x 53.65

6.43 €

10000 4 Days 8 x 16 x 54.051

6.48 €

10000 4 Days 9 x 17 x 55

Loading...

  1. 1

Tech Support