Deep Groove Ball Bearing S62..-2Z, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection

Deep Groove Ball Bearing S62..-2Z, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection
Deep groove ball bearing S62..-2Z, corrosion-resistant materials, single row, sealing shield, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S623-2Z-HLC
S624-2Z-HLC
S625-2Z-HLC
S626-2Z-HLC
S627-2Z-HLC
S629-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(g)

4.14 €

10000 4 Days 104353817584000 1/min67000 1/min1.9

4.17 €

10000 4 Days 1354111038861000 1/min45500 1/min4.7

4.52 €

10000 4 Days 1655147053653000 1/min36000 1/min5.1

5.17 €

10000 4 Days 1966199071145500 1/min33000 1/min8.65

5.25 €

10000 4 Days 22772800109040000 1/min28500 1/min13.1

8.45 €

10000 4 Days 26893890157034500 1/min24400 1/min21.4

Loading...

  1. 1

Tech Support