Deep Groove Ball Bearing SF68..-2Z, Corrosion-Resistant, Single Row

Deep Groove Ball Bearing SF68..-2Z, Corrosion-Resistant, Single Row
  • Volume Discount
Deep groove ball bearing SF68..-2Z, corrosion-resistant materials, single row, flanged, sealing shield, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SF683-2Z-HLC
SF684-2Z-HLC
SF685-2Z-HLC
SF686-2Z-HLC
SF688-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(g)

7.65 €

100 Available 4 Days 733265900.5

6.12 €

10000 4 Days 9445451811.15

6.72 €

10000 4 Days 11556092262.15

6.72 €

10000 4 Days 13559203502.7

6.92 €

10000 4 Days 165510704724.6

Loading...

  1. 1

Tech Support