Deep Groove Ball Bearing R, Single Row, Steel, Both Sides Closure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R3-2RSR-HLC
R3-2Z-HLC
R3-HLC
R4-2RSR-HLC
R4-2Z-HLC
R4A-2Z-HLC
R6-2RSR-HLC
R6-2Z-HLC
R6-HLC
R8-2RSR-HLC
R8-2Z-HLC
R8-HLC
R10-2Z-HLC
R10-HLC
R12-2Z-HLC
R12-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Designator cover / seal Main dimension
(mm)
Weight
(g)

4.78 €

10000 4 Days Contact seal on both sides4.762 x 12.7 x 4.9782.8

6.66 €

10 Available 4 Days Non-Contact Sealing Shield On Both Sides4.762 x 12.7 x 4.9782.7

4.12 €

10000 4 Days -4.762 x 12.7 x 4.9782.16

5.49 €

10000 4 Days Contact seal on both sides6.35 x 15.875 x 4.9784.2

4.98 €

10000 4 Days Non-Contact Sealing Shield On Both Sides6.35 x 15.875 x 4.9784.54

7.68 €

10 Available 4 Days Non-Contact Sealing Shield On Both Sides6.35 x 19.05 x 7.1424.54

5.55 €

10000 4 Days Contact seal on both sides9.525 x 22.225 x 7.14212.3

6.40 €

100 Available 4 Days Non-Contact Sealing Shield On Both Sides9.525 x 22.225 x 7.14212.9

4.78 €

10000 4 Days -9.525 x 22.225 x 5.5589.3

6.65 €

10000 4 Days Contact seal on both sides12.7 x 28.575 x 7.93823.8

6.06 €

10000 4 Days Non-Contact Sealing Shield On Both Sides12.7 x 28.575 x 7.93821.44

5.75 €

10000 4 Days -12.7 x 28.575 x 6.3517

10.22 €

1 Available 4 Days Non-Contact Sealing Shield On Both Sides15.875 x 34.925 x 7.14238.1

6.31 €

1000 4 Days -15.875 x 34.925 x 7.14230

7.63 €

10000 4 Days Non-Contact Sealing Shield On Both Sides19.05 x 41.275 x 11.11370.5

9.20 €

100 Available 4 Days -19.05 x 41.275 x 7.93853.1

Loading...

  1. 1

Basic information

Type (manufacturer type) HLC Radial Clearance CN

Tech Support