Configure

High-Speed Spindle Bearing HCM70..-C-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Restricted Tolerances

High-Speed Spindle Bearing HCM70..-C-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Restricted Tolerances

Part number:

Still undefined. 15 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Outer Diameter D

(φ)

Width B (or T)

(mm)

Bore diameter

(mm)

Dynamic load rating (radial)

(N)

Product type

Radial load rating

(N)

Limiting speed of oil in rpm

Limiting speed of grease in rpm

Preloading

Accuracy

Weight

(kg)

Minimum order quantity
47
12
25
8000
Single bearing
3150
83400 1/min
57000 1/min
Light Preload
P4S
0.07
1 pieces
55
13
30
8900
Single bearing
3900
70600 1/min
48300 1/min
Light Preload
P4S
0.108
1 pieces
62
14
35
11300
Single bearing
5000
61900 1/min
42300 1/min
Light Preload
P4S
0.14
1 pieces

-

68
15
40
11900
Bearing Set of 2 Universal Bearings
5700
55600 1/min
38000 1/min
Medium Preload
Restricted diameter tolerances compared to P4S
0.378
1 pieces
68
15
40
11900
Single bearing
5700
55600 1/min
38000 1/min
Light Preload
P4S
0.189
1 pieces

-

75
16
45
12900
Bearing Set of 2 Universal Bearings
6700
49200 1/min
33700 1/min
Medium Preload
Restricted diameter tolerances compared to P4S
0.469
1 pieces
75
16
45
12900
Single bearing
6700
49200 1/min
33700 1/min
Light Preload
P4S
0.235
1 pieces
80
16
50
13100
Single bearing
7100
46200 1/min
31600 1/min
Light Preload
P4S
0.257
1 pieces
90
18
55
19500
Single bearing
10500
41400 1/min
28300 1/min
Light Preload
P4S
0.364
1 pieces
95
18
60
19800
Single bearing
11100
38800 1/min
26500 1/min
Light Preload
P4S
0.39
1 pieces

-

100
18
65
20100
Bearing Set of 2 Universal Bearings
11600
36400 1/min
24900 1/min
Light Preload
P4S
0.816
1 pieces
100
18
65
20100
Single bearing
11600
36400 1/min
24900 1/min
Light Preload
P4S
0.408
1 pieces
110
20
70
27500
Single bearing
15800
33400 1/min
22800 1/min
Light Preload
P4S
0.559
1 pieces
115
20
75
28000
Single bearing
16600
31600 1/min
21600 1/min
Light Preload
P4S
0.64
1 pieces
125
22
80
34000
Single bearing
21800
29300 1/min
20000 1/min
Light Preload
P4S
0.805
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
233.52 €
( 277.89 € )
4 working days
247.97 €
( 295.08 € )
4 working days
261.52 €
( 311.21 € )
4 working days
695.58 €
( 827.74 € )
4 working days
322.05 €
( 383.24 € )
4 working days
924.12 €
( 1,099.70 € )
4 working days
356.37 €
( 424.08 € )
4 working days
392.05 €
( 466.54 € )
4 working days
429.09 €
( 510.62 € )
4 working days
473.35 €
( 563.29 € )
4 working days
1,096.66 €
( 1,305.03 € )
4 working days
523.03 €
( 622.41 € )
4 working days
607.95 €
( 723.46 € )
4 working days
641.37 €
( 763.23 € )
4 working days
712.75 €
( 848.17 € )
4 working days

More Information

Basic information

High speed spindle bearing HCM70..-C, adjusted, in pairs or sets, contact angle α = 17°, with ceramic balls, restricted tolerances