Linear Bearing Part V70 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V7040X1127-B15-Q6-US
V7040X1150-B15-Q10-US
V7040X1200-B15-Q10-US
V7040X146-B03-Q10-US
V7040X240-B15-Q10-US
V7040X300-B15-Q6-US
V7040X300-B15-Q10-US
V7040X350-B15-Q10-US
V7040X376-B15-Q10-US
V7040X400-B15-Q10-US
V7040X410-B15-Q10-US
V7040X500-B15-Q10-US
V7040X600-B15-Q6-US
V7040X600-B15-Q10-US
V7040X700-B15-Q6-US
V7040X700-B15-Q10-US
V7040X775-B15-Q10-US
V7040X800-B15-Q6-US
V7040X800-B15-Q10-US
V7040X835-B15-Q10-US
V7040X900-B15-Q6-US
V7040X900-B15-Q10-US
V7040X920-B15-Q10-US
V7040X960-B15-Q6-US
V7040X960-B15-Q10-US
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Quality Grade Weight/Unit
(kg)

6,432.89 €

1 Available 4 Days 1127 x 39.9 x 41.3Q611.385

5,937.98 €

1 Available 4 Days 1150 x 39.9 x 41.3Q1011.617

5,937.98 €

1 Available 4 Days 1200 x 39.9 x 41.3Q1012.122

1,848.88 €

1 Available 4 Days 146 x 40 x 42Q101.475

2,188.92 €

1 Available 4 Days 240 x 39.9 x 41.3Q102.424

2,371.42 €

1 Available 4 Days 300 x 39.9 x 41.3Q63.031

2,188.92 €

1 Available 4 Days 300 x 39.9 x 41.3Q103.031

2,554.71 €

1 Available 4 Days 350 x 39.9 x 41.3Q103.54

2,554.71 €

1 Available 4 Days 376 x 39.9 x 41.3Q103.798

2,554.71 €

1 Available 4 Days 400 x 40 x 42Q104.04

2,897.51 €

1 Available 4 Days 410 x 40 x 42Q104.141

2,897.51 €

1 Available 4 Days 500 x 39.9 x 41.3Q105.051

3,513.25 €

1 Available 4 Days 600 x 40 x 42Q66.06

3,243.00 €

1 Available 4 Days 600 x 39.9 x 41.3Q106.061

3,922.57 €

1 Available 4 Days 700 x 40 x 42Q67.07

3,620.85 €

1 Available 4 Days 700 x 39.9 x 41.3Q107.071

3,967.66 €

1 Available 4 Days 775 x 40 x 42Q107.626

4,298.29 €

1 Available 4 Days 800 x 39.9 x 41.3Q68.082

3,967.66 €

1 Available 4 Days 800 x 39.9 x 41.3Q108.082

4,315.85 €

1 Available 4 Days 835 x 40 x 42Q108.434

4,675.55 €

1 Available 4 Days 900 x 39.9 x 41.3Q69.092

4,315.85 €

1 Available 4 Days 900 x 39.9 x 41.3Q109.092

4,707.20 €

1 Available 4 Days 920 x 39.9 x 41.2Q109.292

5,099.46 €

1 Available 4 Days 960 x 39.9 x 41.3Q69.7

4,707.20 €

1 Available 4 Days 960 x 40 x 42Q109.696

Loading...

  1. 1

Tech Support