Configure
  • Bore diameter(mm)
  • Outside diameter(mm)
  • Product size (width)(mm)
  • Basic Dynamic Load Rating, Radial [C r](N)
  • Basic static load rating, radial [C 0r](N)
  • Radial Clearance
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Cylindrical Roller Bearing SL04, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04

    Part number:

    Still undefined. 10 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Bore diameter

    (mm)

    Outside diameter

    (mm)

    Product size (width)

    (mm)

    Limiting speed of grease in rpm

    Basic Dynamic Load Rating, Radial [C r]

    (N)

    Basic static load rating, radial [C 0r]

    (N)

    Radial Clearance

    Weight

    (kg)

    Minimum order quantity

    -

    20
    42
    30
    5500 1/min
    41500
    51000
    C3
    0.19
    1 pieces

    -

    30
    55
    34
    4100 1/min
    50000
    67000
    C3
    0.37
    1 pieces

    -

    35
    62
    36
    3550 1/min
    63000
    88000
    C3
    0.46
    1 pieces

    -

    40
    68
    38
    3150 1/min
    80000
    111000
    C3
    0.52
    1 pieces

    -

    40
    68
    38
    3150 1/min
    80000
    111000
    C4
    0.52
    1 pieces

    -

    45
    75
    40
    2800 1/min
    97000
    139000
    C3
    0.66
    1 pieces

    -

    50
    80
    40
    2600 1/min
    102000
    151000
    C3
    0.76
    1 pieces

    -

    60
    95
    46
    2180 1/min
    125000
    201000
    C3
    1.16
    1 pieces

    -

    70
    110
    54
    1850 1/min
    175000
    275000
    C3
    1.74
    1 pieces
    75
    115
    54
    1740 1/min
    201000
    315000
    CN
    1.80
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    62.17 €
    ( 73.98 € )
    4 working days
    81.26 €
    ( 96.70 € )
    4 working days
    94.75 €
    ( 112.75 € )
    4 working days
    104.60 €
    ( 124.47 € )
    4 working days
    110.38 €
    ( 131.35 € )
    4 working days
    113.74 €
    ( 135.35 € )
    4 working days
    129.17 €
    ( 153.71 € )
    4 working days
    165.80 €
    ( 197.30 € )
    4 working days
    225.55 €
    ( 268.40 € )
    4 working days
    241.94 €
    ( 287.91 € )
    4 working days

    More Information

    Basic information

    Cylindrical roller bearing SL04, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04