Cylindrical Roller Bearing SL04..-PP-2NR, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04

Cylindrical roller bearing SL04..-PP-2NR, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL045008-PP-2NR-C2
SL045015-PP-2NR-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Limiting speed of grease in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

117.02 €

1000 4 Days 4068383150 1/min800001110000.56

270.20 €

1000 4 Days 75115541740 1/min2010003150001.96

Loading...

  1. 1

Tech Support