Configure
  • Outside diameter(mm)
  • Limiting speed of grease in rpm
  • Width C(mm)
  • Ref. speed rpm
  • Limiting speed in rpm
  • Under Roller Diameter [F w](mm)
  • Basic Dynamic Load Rating, Radial [C r](N)
  • Basic static load rating, radial [C 0r](N)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Drawn Cup Needle Roller Bearing with Open End HK, Single Row, with Cage

    Drawn Cup Needle Roller Bearing with Open End HK, Single Row, with Cage

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outside diameter

    (mm)

    Limiting speed of grease in rpm

    Width C

    (mm)

    Ref. speed rpm

    Limiting speed in rpm

    Under Roller Diameter [F w]

    (mm)

    Basic Dynamic Load Rating, Radial [C r]

    (N)

    Basic static load rating, radial [C 0r]

    (N)

    Weight

    (kg)

    Minimum order quantity
    26
    7600 1/min
    10
    10000 1/min
    12700 1/min
    20
    6400
    8200
    0.01
    1 pieces

    -

    32
    6100 1/min
    26
    7300 1/min
    10200 1/min
    25
    25500
    45000
    0.04
    120 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    4.08 €
    ( 4.86 € )
    4 working days
    6.08 €
    ( 7.24 € )
    4 working days

    More Information

    Basic information

    Drawn cup needle roller bearing open end HK, single row, with cage