Configure
  • Bore diameter(mm)
  • Outside diameter(mm)
  • Ref. speed rpm
  • Limiting speed in rpm
  • Basic Dynamic Load Rating, Radial [C r](N)
  • Basic static load rating, radial [C 0r](N)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Needle Roller Bearing NA69..-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords

    Needle Roller Bearing NA69..-XL, Single Row, with Inner Ring, Outer Ring with 2 Bords

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Bore diameter

    (mm)

    Outside diameter

    (mm)

    Ref. speed rpm

    Limiting speed in rpm

    Basic Dynamic Load Rating, Radial [C r]

    (N)

    Basic static load rating, radial [C 0r]

    (N)

    Weight

    (kg)

    Minimum order quantity
    25
    42
    7500 1/min
    14400 1/min
    44000
    59000
    0.16
    1 pieces
    30
    47
    6300 1/min
    12600 1/min
    49000
    71000
    0.19
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    42.65 €
    ( 50.75 € )
    4 working days
    51.77 €
    ( 61.61 € )
    4 working days

    More Information

    Basic information

    Needle roller bearing NA69..-XL, single row, with inner ring, outer ring with 2 bords