Configure
  • Bore diameter(mm)
  • Outside diameter(mm)
  • Product size (width)(mm)
  • Ref. speed rpm
  • Limiting speed in rpm
  • Basic Dynamic Load Rating, Radial [C r](N)
  • Basic static load rating, radial [C 0r](N)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Needle Roller Bearing NA69..-ZW, Double Row

    Needle Roller Bearing NA69..-ZW, Double Row

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Bore diameter

    (mm)

    Outside diameter

    (mm)

    Product size (width)

    (mm)

    Ref. speed rpm

    Limiting speed in rpm

    Basic Dynamic Load Rating, Radial [C r]

    (N)

    Basic static load rating, radial [C 0r]

    (N)

    Weight

    (kg)

    Minimum order quantity
    50
    72
    40
    4200 1/min
    7800 1/min
    66000
    139000
    0.51
    1 pieces
    75
    105
    54
    3150 1/min
    5400 1/min
    118000
    275000
    1.4
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    125.06 €
    ( 148.82 € )
    4 working days
    292.28 €
    ( 347.81 € )
    4 working days

    More Information

    Basic information

    Needle Roller Bearing NA69..-ZW, Double Row