Configure
  • Outside diameter(mm)
  • Product size (width)(mm)
  • Limiting speed of grease in rpm
  • Limiting speed in rpm
  • Under Roller Diameter [F w](mm)
  • Basic Dynamic Load Rating, Radial [C r](N)
  • Basic static load rating, radial [C 0r](N)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Needle Roller Bearing RNA49..-2RSR, Dimension Series 49

    Needle Roller Bearing RNA49..-2RSR, Dimension Series 49

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outside diameter

    (mm)

    Product size (width)

    (mm)

    Limiting speed of grease in rpm

    Limiting speed in rpm

    Under Roller Diameter [F w]

    (mm)

    Basic Dynamic Load Rating, Radial [C r]

    (N)

    Basic static load rating, radial [C 0r]

    (N)

    Weight

    (kg)

    Minimum order quantity
    47
    17
    7500 1/min
    7500 1/min
    35
    23900
    28500
    0.07
    50 pieces
    72
    22
    4650 1/min
    4600 1/min
    58
    45000
    64000
    0.16
    50 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    33.40 €
    ( 39.75 € )
    4 working days
    48.18 €
    ( 57.33 € )
    4 working days

    More Information

    Basic information

    Needle roller bearings RNA49..-2RSR, dimension series 49, lip seals on both sides