Axial Cylindrical Roller Bearing 812..-M Series, Single Row

Axial Cylindrical Roller Bearing 812..-M Series, Single Row
  • Volume Discount
Axial cylindrical roller bearing 812..-M, single row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
81264-M
81268-M
81272-M
81276-M
81280-M
81284-M
81288-M
81292-M
81296-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Ref. speed rpm Limiting speed in rpm Height [T]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

7,276.22 €

1000 4 Days 320440250 1/min760 1/min951980000760000049.2

8,761.65 €

1000 4 Days 340460224 1/min710 1/min962060000830000049.61

10,678.49 €

1000 4 Days 360500202 1/min670 1/min11027000001070000071.13

13,926.25 €

1000 4 Days 380520193 1/min640 1/min11228000001110000080.6

14,745.34 €

1000 4 Days 400540184 1/min610 1/min11228500001150000081.73

18,015.43 €

1000 4 Days 420580164 1/min580 1/min130355000014400000110.9

20,409.23 €

1 Available 4 Days 440600163 1/min550 1/min130355000014400000118

21,129.22 €

1000 4 Days 460620147 1/min520 1/min130370000015500000134.3

24,708.80 €

1 Available 4 Days 480650141 1/min510 1/min135420000017400000148.6

Loading...

  1. 1

Tech Support