Configure
  • Internal diameter(mm)
  • Outside diameter(mm)
  • Width(mm)
  • R(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Shaft collars with thread (07814)

Part number:

Still undefined. 16 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

Outside diameter

(mm)

Width

(mm)

Material

C

(mm)

R

(mm)

Minimum order quantity
4
16
9
Steel
M3x8
20.7
1 pieces
4
16
9
Stainless Steel
M3x8
20.7
1 pieces
5
16
9
Steel
M3x8
20.7
1 pieces
5
16
9
Stainless Steel
M3x8
20.7
1 pieces
6
16
9
Steel
M3x8
20.7
1 pieces
6
16
9
Stainless Steel
M3x8
20.7
1 pieces
8
18
9
Steel
M3x8
22.4
1 pieces
8
18
9
Stainless Steel
M3x8
22.4
1 pieces
10
24
9
Steel
M3x10
26
1 pieces
10
24
9
Stainless Steel
M3x10
26
1 pieces
12
28
11
Steel
M4x12
31.8
1 pieces
12
28
11
Stainless Steel
M4x12
31.8
1 pieces
16
34
13
Steel
M5x16
39.4
1 pieces
16
34
13
Stainless Steel
M5x16
39.4
1 pieces
20
40
15
Steel
M6x18
46.4
1 pieces
20
40
15
Stainless Steel
M6x18
46.4
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
5.93 €
( 7.06 € )
4 working days
12.27 €
( 14.60 € )
4 working days
5.93 €
( 7.06 € )
4 working days
12.27 €
( 14.60 € )
4 working days
5.93 €
( 7.06 € )
4 working days
12.27 €
( 14.60 € )
4 working days
6.33 €
( 7.53 € )
4 working days
12.68 €
( 15.09 € )
4 working days
6.57 €
( 7.82 € )
4 working days
14.32 €
( 17.04 € )
4 working days
6.98 €
( 8.31 € )
4 working days
16.79 €
( 19.98 € )
4 working days
8.17 €
( 9.72 € )
4 working days
17.19 €
( 20.46 € )
4 working days
10.23 €
( 12.17 € )
4 working days
20.48 €
( 24.37 € )
4 working days

More Information

Basic information

· Prevents damage to the thread

· Temperature range: -40 °C to +175 °C

· Version: steel or stainless steel