Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. (mm) | O.D. (mm) | Width (mm) | D3 (grub screw) | |
---|---|---|---|---|---|---|---|---|
1.61 € | 1 | 4 Days | 3 | 7 | 5 | M2x3 | ||
1.63 € | 1 | 4 Days | 4 | 8 | 5 | M2,5x3 | ||
1.63 € | 1 | 4 Days | 5 | 10 | 6 | M3x4 | ||
1.71 € | 1 | 4 Days | 6 | 12 | 8 | M4x5 | ||
1.71 € | 1 | 4 Days | 7 | 12 | 8 | M4x5 | ||
2.11 € | 1 | 4 Days | 8 | 16 | 8 | M4x6 | ||
2.35 € | 1 | 4 Days | 9 | 18 | 10 | M5x8 | ||
2.50 € | 1 | 4 Days | 10 | 20 | 10 | M5x8 | ||
2.59 € | 1 | 4 Days | 11 | 20 | 10 | M5x8 | ||
3.31 € | 1 | 4 Days | 12 | 22 | 12 | M6x8 | ||
3.77 € | 1 | 4 Days | 14 | 25 | 12 | M6x8 | ||
3.77 € | 1 | 4 Days | 15 | 25 | 12 | M6x8 | ||
5.29 € | 1 | 4 Days | 16 | 28 | 12 | M6x8 | ||
6.56 € | 1 | 4 Days | 18 | 32 | 14 | M6x8 | ||
6.56 € | 1 | 4 Days | 20 | 32 | 14 | M6x8 | ||
10.82 € | 1 | 4 Days | 24 | 40 | 16 | M8x12 | ||
10.82 € | 1 | 4 Days | 25 | 40 | 16 | M8x10 | ||
10.82 € | 1 | 4 Days | 26 | 40 | 16 | M8x10 | ||
12.70 € | 1 | 4 Days | 28 | 45 | 16 | M8x12 | ||
12.70 € | 1 | 4 Days | 30 | 45 | 16 | M8x10 | ||
16.05 € | 1 | 4 Days | 32 | 50 | 16 | M8x12 | ||
17.07 € | 1 | 4 Days | 35 | 56 | 16 | M8x12 | ||
19.20 € | 1 | 4 Days | 36 | 56 | 16 | M8x12 | ||
20.48 € | 1 | 4 Days | 38 | 56 | 16 | M8x12 | ||
26.84 € | 1 | 4 Days | 40 | 63 | 18 | M10x16 | ||
26.84 € | 1 | 4 Days | 42 | 63 | 18 | M10x16 | ||
31.16 € | 1 | 4 Days | 45 | 70 | 18 | M10x16 | ||
31.16 € | 1 | 4 Days | 48 | 70 | 18 | M10x16 | ||
33.31 € | 1 | 4 Days | 50 | 80 | 18 | M10x16 | ||
33.31 € | 1 | 4 Days | 52 | 80 | 18 | M10x16 | ||
33.31 € | 1 | 4 Days | 55 | 80 | 18 | M10x16 | ||
33.31 € | 1 | 4 Days | 56 | 80 | 18 | M10x16 | ||
51.20 € | 1 | 4 Days | 58 | 90 | 20 | M10x16 | ||
51.20 € | 1 | 4 Days | 60 | 90 | 20 | M10x16 | ||
51.20 € | 1 | 4 Days | 63 | 90 | 20 | M10x16 | ||
67.65 € | 1 | 4 Days | 65 | 100 | 20 | M10x20 | ||
67.65 € | 1 | 4 Days | 68 | 100 | 20 | M10x20 | ||
67.65 € | 1 | 4 Days | 70 | 100 | 20 | M10x20 | ||
90.89 € | 1 | 4 Days | 72 | 100 | 20 | M10x20 | ||
90.89 € | 1 | 4 Days | 75 | 110 | 22 | M12x20 | ||
90.89 € | 1 | 4 Days | 80 | 110 | 22 | M12x20 | ||
118.25 € | 1 | 4 Days | 85 | 125 | 22 | M12x25 | ||
118.25 € | 1 | 4 Days | 90 | 125 | 22 | M12x20 | ||
139.82 € | 1 | 4 Days | 100 | 140 | 25 | M12x25 |
Loading...
Material | Stainless Steel | Surface finish body | bright | Form | E |
---|---|---|---|---|---|
Form-Type | grub screw with hexagon socket |
Configure
Basic Attributes
I.D.(mm)
O.D.(mm)
Width(mm)
D3 (grub screw)
Filter by standard shipping days
Optional Attributes