Tension levers safety, internal thread (06382)

Tension levers safety, internal thread (06382)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Safety function: push down to engage

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06382-1108
06382-1110
06382-1210
06382-1212
06382-1312
06382-1316
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

20.08 €

1 4 Days 881M8881624251044.59.549.349.563.51422

20.08 €

1 4 Days 881M10881624251044.59.549.349.563.51422

24.54 €

1 4 Days 1062M10106192832125110.556.356.5741724

24.54 €

1 4 Days 1062M12106192832125110.556.356.5741724

29.49 €

1 4 Days 128.53M12128.52333321357.512.564.564.587.52326

29.49 €

1 4 Days 128.53M16128.52333321357.512.564.564.587.52326

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2(mm) 15

Tech Support