Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06287-0100X06 |
06287-0125X08 |
06287-0140X08 |
06287-0160X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (Ø) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | H (mm) | H1 (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | L4 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.73 € | 1 | 4 Days | 100 | 1 | 6 | 22 | 20 | 79 | M6 | 29 | 12 | 9 | 29.5 | 19 | 39 | 54.7 | ||
36.29 € | 1 | 4 Days | 125 | 2 | 8 | 26 | 21 | 101 | M6 | 34 | 15 | 9 | 34 | 24 | 46 | 54.7 | ||
41.98 € | 1 | 4 Days | 140 | 3 | 8 | 30 | 25 | 110 | M8 | 39 | 16 | 12 | 38.5 | 27 | 52 | 82.2 | ||
52.81 € | 1 | 4 Days | 160 | 4 | 10 | 33 | 30 | 128 | M8 | 43 | 20 | 12 | 41.3 | 30.1 | 57 | 82.2 |
Loading...
Main material | duroplast | Component material | duroplast | Steel parts material | steel |
---|---|---|---|---|---|
Form | D | Form-Type | pre-drilled | Grip | revolving grip |
H2(mm) | 8 | Form definition | pre-drilled |
Configure
Basic Attributes
Outside diameter(Ø)
Size
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D6(mm)
D7(mm)
D8(mm)
H(mm)
H1(mm)
L1(mm)
L2(mm)
L3=height(mm)
L4(mm)
Filter by standard shipping days
Optional Attributes