Indexing plunger with cam lever steel or stainless steel, Form A (03090)

Indexing plunger with cam lever steel or stainless steel, Form A (03090)
· Simple and quick operation

· Suitable for high temperature applications

· With integrated detent function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03090-18105
03090-18105154
03090-18206
03090-18206154
03090-18308
03090-18308154
03090-18410
03090-18410154
03090-8105
03090-8105154
03090-8206
03090-8206154
03090-8308
03090-8308154
03090-8410
03090-8410154
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Component colour Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.16 €

1 4 Days Stainless Steel5unhardened and brightblack131.741.717.812.95M10x11.3391771513125

18.16 €

1 4 Days Stainless Steel5unhardened and brightred131.741.717.812.95M10x11.3391771513125

21.47 €

1 4 Days Stainless Steel6unhardened and brightblack231.641.717.812.96M12x1151.8442081714146

21.47 €

1 4 Days Stainless Steel6unhardened and brightred231.641.717.812.96M12x1151.8442081714146

29.13 €

1 4 Days Stainless Steel8unhardened and brightblack355.567.826.919.48M16x1152.356.9261023193515

29.13 €

1 4 Days Stainless Steel8unhardened and brightred355.567.826.919.48M16x1152.356.9261023193515

56.21 €

1 4 Days Stainless Steel10unhardened and brightblack453.467.826.919.410M20x1152.862.9281225223415

56.21 €

1 4 Days Stainless Steel10unhardened and brightred453.467.826.919.410M20x1152.862.9281225223415

12.48 €

1 4 Days Steel5hardened and black oxid finishblack131.741.717.812.95M10x11.3391771513125

12.48 €

1 4 Days Steel5hardened and black oxid finishred131.741.717.812.95M10x11.3391771513125

13.86 €

1 4 Days Steel6hardened and black oxid finishblack231.641.717.812.96M12x1151.8442081714146

13.86 €

1 4 Days Steel6hardened and black oxid finishred231.641.717.812.96M12x1151.8442081714146

16.55 €

1 4 Days Steel8hardened and black oxid finishblack355.567.826.919.48M16x1152.356.9261023193515

16.55 €

1 4 Days Steel8hardened and black oxid finishred355.567.826.919.48M16x1152.356.9261023193515

26.88 €

1 4 Days Steel10hardened and black oxid finishblack453.467.826.919.410M20x1152.862.9281225223415

26.88 €

1 4 Days Steel10hardened and black oxid finishred453.467.826.919.410M20x1152.862.9281225223415

Loading...

  1. 1

Basic information

Component material Thermoplastic Form A Locknut without locknut

Tech Support