Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Surface finish body | Size | D=pin diameter (mm) | D1=Thread | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
175.96 € | 1 | 4 Days | Stainless Steel | 5 | hardened | 1 | 5 | M10x1 | 1.3 | 57 | 17 | 7 | 15 | 13 | 12 | 5 | ||
177.61 € | 1 | 4 Days | Stainless Steel | 6 | hardened | 2 | 6 | M12x115 | 1.8 | 62 | 20 | 8 | 17 | 14 | 14 | 6 | ||
182.56 € | 1 | 4 Days | Stainless Steel | 8 | hardened | 3 | 8 | M16x115 | 2.3 | 76 | 26 | 10 | 23 | 19 | 35 | 15 | ||
185.83 € | 1 | 4 Days | Stainless Steel | 10 | hardened | 4 | 10 | M20x115 | 2.8 | 82 | 28 | 12 | 25 | 22 | 34 | 15 | ||
189.13 € | 1 | 4 Days | Stainless Steel | 12 | hardened | 4 | 12 | M20x115 | 2.8 | 86 | 28 | 14 | 25 | 22 | 39 | 15 | ||
175.96 € | 1 | 4 Days | Stainless Steel | 5 | not hardened | 1 | 5 | M10x1 | 1.3 | 57 | 17 | 7 | 15 | 13 | 12 | 5 | ||
177.61 € | 1 | 4 Days | Stainless Steel | 6 | not hardened | 2 | 6 | M12x115 | 1.8 | 62 | 20 | 8 | 17 | 14 | 14 | 6 | ||
182.56 € | 1 | 4 Days | Stainless Steel | 8 | not hardened | 3 | 8 | M16x115 | 2.3 | 76 | 26 | 10 | 23 | 19 | 35 | 15 | ||
185.83 € | 1 | 4 Days | Stainless Steel | 10 | not hardened | 4 | 10 | M20x115 | 2.8 | 82 | 28 | 12 | 25 | 22 | 34 | 15 | ||
189.13 € | 1 | 4 Days | Stainless Steel | 12 | not hardened | 4 | 12 | M20x115 | 2.8 | 86 | 28 | 14 | 25 | 22 | 39 | 15 | ||
166.11 € | 1 | 4 Days | Steel | 5 | hardened | 1 | 5 | M10x1 | 1.3 | 57 | 17 | 7 | 15 | 13 | 12 | 5 | ||
167.77 € | 1 | 4 Days | Steel | 6 | hardened | 2 | 6 | M12x115 | 1.8 | 62 | 20 | 8 | 17 | 14 | 14 | 6 | ||
169.40 € | 1 | 4 Days | Steel | 8 | hardened | 3 | 8 | M16x115 | 2.3 | 76 | 26 | 10 | 23 | 19 | 35 | 15 | ||
174.32 € | 1 | 4 Days | Steel | 10 | hardened | 4 | 10 | M20x115 | 2.8 | 82 | 28 | 12 | 25 | 22 | 34 | 15 | ||
177.61 € | 1 | 4 Days | Steel | 12 | hardened | 4 | 12 | M20x115 | 2.8 | 86 | 28 | 14 | 25 | 22 | 39 | 15 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | C |
---|---|---|---|---|---|
Form-Type | with locking slot, without locknut | D2(mm) | 35 |
Configure
Basic Attributes
Body Material
Stroke S(mm)
Surface finish body
Size
D=pin diameter(mm)
D1=Thread
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes