Indexing plungers Form R (03092)

Indexing plungers Form R (03092)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Key ring to operate the indexing plungers

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03092-03004
03092-03105
03092-03206
03092-03308
03092-03410
03092-13004
03092-13105
03092-13206
03092-13308
03092-13410
03092-3004
03092-3105
03092-3206
03092-3308
03092-3410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D4
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.71 €

1 4 Days Stainless Steel41.4034-hardened04M8x1151401561310126

10.20 €

1 4 Days Stainless Steel51.4034-hardened15M10x1231.3521771513125

12.06 €

1 4 Days Stainless Steel61.4034-hardened26M12x115231.8572081714146

15.99 €

1 4 Days Stainless Steel81.4034-hardened38M16x115282.372261023193515

27.30 €

1 4 Days Stainless Steel101.4034-hardened410M20x115282.878281225223415

10.71 €

1 4 Days Stainless Steel41.4305-not hardened04M8x1151401561310126

10.20 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1231.3521771513125

12.06 €

1 4 Days Stainless Steel61.4305-not hardened26M12x115231.8572081714146

15.99 €

1 4 Days Stainless Steel81.4305-not hardened38M16x115282.372261023193515

27.30 €

1 4 Days Stainless Steel101.4305-not hardened410M20x115282.878281225223415

6.58 €

1 4 Days Steel4-5.8hardened04M8x1151401561310126

6.25 €

1 4 Days Steel5-5.8hardened15M10x1231.3521771513125

6.96 €

1 4 Days Steel6-5.8hardened26M12x115231.8572081714146

8.96 €

1 4 Days Steel8-5.8hardened38M16x115282.372261023193515

12.99 €

1 4 Days Steel10-5.8hardened410M20x115282.878281225223415

Loading...

  1. 1

Basic information

Form R

Tech Support