Indexing plungers without collar Form N (03098)

Indexing plungers without collar Form N (03098)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03098-03105
03098-03206
03098-03308
03098-03410
03098-13105
03098-13206
03098-13308
03098-13410
03098-3105
03098-3206
03098-3308
03098-3410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D3
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L4
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

14.32 €

1 4 Days Stainless Steel51.4034-hardened1512M41.337248125

16.31 €

1 4 Days Stainless Steel61.4034-hardened2614M61.843289146

20.70 €

1 4 Days Stainless Steel81.4034-hardened3818M82.35636123515

32.76 €

1 4 Days Stainless Steel101.4034-hardened41022M82.86240123415

13.62 €

1 4 Days Stainless Steel51.4305-not hardened1512M41.337248125

15.47 €

1 4 Days Stainless Steel61.4305-not hardened2614M61.843289146

19.76 €

1 4 Days Stainless Steel81.4305-not hardened3818M82.35636123515

31.28 €

1 4 Days Stainless Steel101.4305-not hardened41022M82.86240123415

8.43 €

1 4 Days Steel5-5.8hardened1512M41.337248125

9.29 €

1 4 Days Steel6-5.8hardened2614M61.843289146

11.51 €

1 4 Days Steel8-5.8hardened3818M82.35636123515

17.75 €

1 4 Days Steel10-5.8hardened41022M82.86240123415

Loading...

  1. 1

Basic information

Form N

Tech Support