Ball lock pins with L-grip (03422) (Part Numbers)

Ball lock pins with L-grip (03422)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03422-102605010
03422-102605015
03422-102605020
03422-102605025
03422-102605030
03422-102606010
03422-102606015
03422-102606020
03422-102606025
03422-102606030
03422-102606035
03422-102606040
03422-102606045
03422-102606050
03422-103508020
03422-103508025
03422-103508030
03422-103508035
03422-103508040
03422-103508045
03422-103508050
03422-103510020
03422-103510025
03422-103510030
03422-103510035
03422-103510040
03422-103510045
03422-103510050
03422-103510060
03422-104712025
03422-104712030
03422-104712035
03422-104712040
03422-104712045
03422-104712050
03422-104712060
03422-104712070
03422-104712080
03422-104716030
03422-104716035
03422-104716040
03422-104716045
03422-104716050
03422-104716060
03422-104716070
03422-104716080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

21.64 €

1 4 Days 17.639.355.513.226105.92519.215.9515

21.64 €

1 4 Days 17.639.355.513.226155.92519.220.9515

21.64 €

1 4 Days 17.639.355.513.226205.92519.225.9515

21.64 €

1 4 Days 17.639.355.513.226255.92519.230.9515

23.10 €

1 4 Days 17.639.355.513.226305.92519.235.9515

21.85 €

1 4 Days 17.639.366.8513.226106.82519.216.8622

21.85 €

1 4 Days 17.639.366.8513.226156.82519.221.8622

21.85 €

1 4 Days 17.639.366.8513.226206.82519.226.8622

21.85 €

1 4 Days 17.639.366.8513.226256.82519.231.8622

23.10 €

1 4 Days 17.639.366.8513.226306.82519.236.8622

23.10 €

1 4 Days 17.639.366.8513.226356.82519.241.8622

23.10 €

1 4 Days 17.639.366.8513.226406.82519.246.8622

23.10 €

1 4 Days 17.639.366.8513.226456.82519.251.8622

23.10 €

1 4 Days 17.639.366.8513.226506.82519.256.8622

23.65 €

1 4 Days 2352.289.517.335.4207.83324.227.8838

23.65 €

1 4 Days 2352.289.517.335.4257.83324.232.8838

25.30 €

1 4 Days 2352.289.517.335.4307.83324.237.8838

25.30 €

1 4 Days 2352.289.517.335.4357.83324.242.8838

25.30 €

1 4 Days 2352.289.517.335.4407.83324.247.8838

25.30 €

1 4 Days 2352.289.517.335.4457.83324.252.8838

25.30 €

1 4 Days 2352.289.517.335.4507.83324.257.8838

35.22 €

1 4 Days 2352.2101217.335.4208.93324.228.91060

35.22 €

1 4 Days 2352.2101217.335.4258.93324.233.91060

36.87 €

1 4 Days 2352.2101217.335.4308.93324.238.91060

36.87 €

1 4 Days 2352.2101217.335.4358.93324.243.91060

36.87 €

1 4 Days 2352.2101217.335.4408.93324.248.91060

36.87 €

1 4 Days 2352.2101217.335.4458.93324.253.91060

36.87 €

1 4 Days 2352.2101217.335.4508.93324.258.91060

38.52 €

1 4 Days 2352.2101217.335.4608.93324.268.91060

35.76 €

1 4 Days 3370.21214.526.347259.939.528.434.91286

37.80 €

1 4 Days 3370.21214.526.347309.939.528.439.91286

37.80 €

1 4 Days 3370.21214.526.347359.939.528.444.91286

37.80 €

1 4 Days 3370.21214.526.347409.939.528.449.91286

37.80 €

1 4 Days 3370.21214.526.347459.939.528.454.91286

37.80 €

1 4 Days 3370.21214.526.347509.939.528.459.91286

39.44 €

1 4 Days 3370.21214.526.347609.939.528.469.91286

39.44 €

1 4 Days 3370.21214.526.347709.939.528.479.91286

41.08 €

1 4 Days 3370.21214.526.347809.939.528.489.91286

56.66 €

1 4 Days 3370.2161926.3473013.139.528.443.116153

56.66 €

1 4 Days 3370.2161926.3473513.139.528.448.116153

56.66 €

1 4 Days 3370.2161926.3474013.139.528.453.116153

56.66 €

1 4 Days 3370.2161926.3474513.139.528.458.116153

56.66 €

1 4 Days 3370.2161926.3475013.139.528.463.116153

58.33 €

1 4 Days 3370.2161926.3476013.139.528.473.116153

58.33 €

1 4 Days 3370.2161926.3477013.139.528.483.116153

59.60 €

1 4 Days 3370.2161926.3478013.139.528.493.116153

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Zinc

Tech Support