Configure
  • Body O.D./Thread M(mm)
  • Initial Load(N)
  • D1(mm)
  • L=Length(mm)
  • H(mm)
  • N(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Spring plungers with slot and thrust pin, light spring force (03020)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Body O.D./Thread M

(mm)

Initial Load

(N)

Max. Load

(N)

D1

(mm)

L=Length

(mm)

H

(mm)

N

(mm)

Minimum order quantity
4
3
10
1.8
9
1.5
0.6
1 pieces
5
3
10
2.4
12
2
0.8
1 pieces
6
4
10
2.7
14
2
1
1 pieces
8
7
15
4
16
2
1.2
1 pieces
10
9
16
4.5
19
2.5
1.6
1 pieces
12
14
26
6
22
3.5
2
1 pieces
16
22
50
8.5
24
4.5
2.5
1 pieces
20
30
60
10
30
6.5
2.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.34 €
( 1.59 € )
4 working days
1.34 €
( 1.59 € )
4 working days
1.42 €
( 1.69 € )
4 working days
1.70 €
( 2.02 € )
4 working days
1.75 €
( 2.08 € )
4 working days
2.51 €
( 2.99 € )
4 working days
3.37 €
( 4.01 € )
4 working days
5.27 €
( 6.27 € )
4 working days

More Information

Basic information

· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· Hardened thrust pin