Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03332-31054 |
03332-31056 |
03332-31058 |
03332-31064 |
03332-31066 |
03332-31068 |
03332-31104 |
03332-31106 |
03332-31108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1= length (mm) | S (mm) | F ca. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.85 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 4 | 1.6 | 20 | ||
7.85 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 4 | 1.6 | 50 | ||
7.85 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 4 | 1.6 | 100 | ||
8.35 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 40 | ||
8.35 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 75 | ||
8.35 € | 1 | 4 Days | 10 | M4 | 10 | 12 | 7.5 | 2 | 100 | ||
9.80 € | 1 | 4 Days | 16 | M6 | 16 | 18 | 11.5 | 3.2 | 100 | ||
9.80 € | 1 | 4 Days | 16 | M6 | 16 | 18 | 11.5 | 3.2 | 150 | ||
9.80 € | 1 | 4 Days | 16 | M6 | 16 | 18 | 11.5 | 3.2 | 200 |
Loading...
Main material | aluminium | Component material | steel | Version 1 | without thrust pin |
---|---|---|---|---|---|
Version 2 | without seal | Form | A |
Configure