Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03078-112216 |
03078-112608 |
03078-113012 |
03078-113016 |
03078-113412 |
03078-113415 |
03078-114014 |
03078-115016 |
03078-123016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Spring stiffness (N/mm) | D1 (mm) | L=Length (mm) | L by F1 (mm) | L by F2 (mm) | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.41 € | 1 | 4 Days | Steel | 0.53 | 2.2 | 16 | 12 | 10.5 | 2.2 | 3 | 7.8 | ||
0.41 € | 1 | 4 Days | Steel | 0.7 | 2.6 | 8 | 6.5 | 5.2 | 1.1 | 2 | 3.8 | ||
0.41 € | 1 | 4 Days | Steel | 2 | 3 | 12 | 9 | 8.7 | 6.2 | 6.8 | 6 | ||
0.41 € | 1 | 4 Days | Steel | 1.6 | 3 | 16 | 13 | 10.7 | 4.8 | 8.4 | 8.5 | ||
0.41 € | 1 | 4 Days | Steel | 1.69 | 3.4 | 12 | 9 | 7.8 | 5 | 7 | 6 | ||
0.41 € | 1 | 4 Days | Steel | 1.95 | 3.4 | 15 | 12 | 8.2 | 5.9 | 13.3 | 7.3 | ||
0.41 € | 1 | 4 Days | Steel | 2.45 | 4 | 14 | 12 | 9 | 5 | 12.3 | 8 | ||
0.48 € | 1 | 4 Days | Steel | 2.7 | 5 | 16 | 13 | 10.4 | 8 | 15 | 8 | ||
0.46 € | 1 | 4 Days | Stainless steel | 1.6 | 3 | 16 | 13 | 10.6 | 4.8 | 8.6 | 8 |
Loading...
Component material | Stainless steel | Form | A |
---|
Configure
Basic Attributes
Main material
Spring stiffness(N/mm)
D1(mm)
L=Length(mm)
L by F1(mm)
L by F2(mm)
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
L2(mm)
Filter by standard shipping days
Optional Attributes