Configure
  • Outside diameter(mm)
  • Internal diameter(mm)
  • H=Height(mm)
  • Main material
  • Surface finish body
  • D5(mm)
  • H2(mm)
  • Load rating max. (static load only)(kN)
  • for screw Ø
  • Est. shipping days
    • All
    • Within 4 working days

Conical seats Form G, D4>D3, DIN 6319, edition 10/01 (07420)

Part number:

Still undefined. 19 possible part numbers found.
Quantity:

Part number list

Number of items

Outside diameter

(mm)

Internal diameter

(mm)

H=Height

(mm)

Material

Main material

Surface finish body

D5

(mm)

H2

(mm)

Load rating max. (static load only)

(kN)

for screw Ø

Minimum order quantity
17
7.1
4
Stainless Steel
-
Bright
11
5.2
6
6
1 pieces
24
9.6
5
Stainless Steel
-
Bright
14.5
6.8
12
8
1 pieces
30
12
5
Stainless Steel
-
Bright
18.5
7.1
16
10
1 pieces
36
14.2
6
Stainless Steel
-
Bright
20
9
24
12
1 pieces
44
19
7
Stainless Steel
-
Bright
26
10.1
45
16
1 pieces
50
23.2
8
Stainless Steel
-
Bright
31
12
71
20
1 pieces
60
28
10
Stainless Steel
-
Bright
37
15.5
105
24
1 pieces
68
35
12
Stainless Steel
-
Bright
49
18.7
191
30
1 pieces
15
6
2.5
Steel
High carbon steel
Case-hardened
9.25
3.5
6.5
5
1 pieces
17
7.1
4
Steel
High carbon steel
Case-hardened
11
5.2
9
6
1 pieces
24
9.6
5
Steel
High carbon steel
Case-hardened
14.5
6.8
17
8
1 pieces
30
12
5
Steel
High carbon steel
Case-hardened
18.5
7.1
26
10
1 pieces
36
14.2
6
Steel
High carbon steel
Case-hardened
20
9
38
12
1 pieces
40
16.5
6
Steel
High carbon steel
Case-hardened
24.8
8.6
53
14
1 pieces
44
19
7
Steel
High carbon steel
Case-hardened
26
10.1
73
16
1 pieces
50
23.2
8
Steel
High carbon steel
Case-hardened
31
12
117
20
1 pieces
60
28
10
Steel
High carbon steel
Case-hardened
37
15.5
168
24
1 pieces
68
35
12
Steel
High carbon steel
Case-hardened
49
18.7
269
30
1 pieces
80
42
12
Steel
High carbon steel
Case-hardened
60
20.3
394
36
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.08 €
( 2.48 € )
4 working days
3.02 €
( 3.59 € )
4 working days
4.93 €
( 5.87 € )
4 working days
6.67 €
( 7.94 € )
4 working days
10.96 €
( 13.04 € )
4 working days
16.35 €
( 19.46 € )
4 working days
21.85 €
( 26.00 € )
4 working days
27.93 €
( 33.24 € )
4 working days
0.57 €
( 0.68 € )
4 working days
0.90 €
( 1.07 € )
4 working days
1.35 €
( 1.61 € )
4 working days
1.71 €
( 2.03 € )
4 working days
2.37 €
( 2.82 € )
4 working days
3.12 €
( 3.71 € )
4 working days
3.53 €
( 4.20 € )
4 working days
4.94 €
( 5.88 € )
4 working days
7.96 €
( 9.47 € )
4 working days
14.79 €
( 17.60 € )
4 working days
18.20 €
( 21.66 € )
4 working days

More Information

Basic information

· To compensate for unevenness

· Version: steel or stainless steel