Configure
  • Hand Force(N)
  • Opening angle of holding arm
  • Opening angle of handle
  • Retaining force F1(N)
  • Clamping force F3(N)
  • Clamping force F4(N)
  • A(mm)
  • A1(mm)
  • A2(mm)
  • A4(mm)
  • B(mm)
  • B1(mm)
  • B3(mm)
  • C(mm)
  • C1(mm)
  • C2(mm)
  • C3(mm)
  • D(mm)
  • E(mm)
  • F2=Retaining force(N)
  • H(mm)
  • L=Length(mm)
  • L1(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Toggle clamps horizontal with straight foot and full holding arm (05790-01)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Hand Force

(N)

Opening angle of holding arm

Opening angle of handle

Retaining force F1

(N)

Clamping force F3

(N)

Clamping force F4

(N)

A

(mm)

A1

(mm)

A2

(mm)

A4

(mm)

B

(mm)

B1

(mm)

B3

(mm)

C

(mm)

C1

(mm)

C2

(mm)

C3

(mm)

D

(mm)

E

(mm)

F2=Retaining force

(N)

H

(mm)

L=Length

(mm)

L1

(mm)

M

(mm)

Minimum order quantity
200
90°
72°
1400
800
1900
26
42
8
2.5
12
6
6
49.7
17.5
10.5
16
6.6
31
3400
82.5
224
82
M8x60
1 pieces
250
94°
76°
2400
1100
3000
41.2
59
9
2
16
8
8
63.8
23
10
20
8.7
40
5400
109
280
111
M10x80
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
28.59 €
( 34.02 € )
4 working days
38.03 €
( 45.26 € )
4 working days