Configure
  • Hand Force(N)
  • Surface finish body
  • Opening angle of holding arm
  • Opening angle of handle
  • Retaining force F1(N)
  • Clamping force F3(N)
  • Clamping force F4(N)
  • hole arrangement
  • A(mm)
  • A1(mm)
  • B(mm)
  • B1(mm)
  • B2(mm)
  • B3(mm)
  • B4(mm)
  • B5(mm)
  • C(mm)
  • C1(mm)
  • D(mm)
  • F2=Retaining force(N)
  • H(mm)
  • L=Length(mm)
  • L1(mm)
  • L2(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Toggle clamps horizontal with flat foot and adjustable clamping spindle (05775-03)

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Hand Force

(N)

Body Material

Surface finish body

Opening angle of holding arm

Opening angle of handle

Retaining force F1

(N)

Clamping force F3

(N)

Clamping force F4

(N)

hole arrangement

A

(mm)

A1

(mm)

B

(mm)

B1

(mm)

B2

(mm)

B3

(mm)

B4

(mm)

B5

(mm)

C

(mm)

C1

(mm)

D

(mm)

F2=Retaining force

(N)

H

(mm)

L=Length

(mm)

L1

(mm)

L2

(mm)

M

(mm)

Minimum order quantity
80
Steel
Galvanised
96°
78°
500
250
500
2
13.5
25
16.8
27
9.3
5.3
-
2
19
9.5
5.2
1000
38.5
112
37
22.8
M5x40
1 pieces
150
Steel
Galvanised
93°
76°
1200
400
1000
1
26
38
28
40
11.2
6.2
22
2.5
25
14
5.5
2500
52.1
173
61
37.5
M6x50
1 pieces
200
Steel
Galvanised
90°
72°
1400
800
1900
1
26
42
31
47
15
9
26
3
34
17.5
6.6
3400
66.5
225
79
48.6
M8x60
1 pieces
250
Steel
Galvanised
90°
72°
2200
1100
3000
1
41.2
59
43
59
19.4
11.4
39
4
45
23
8.7
5000
90.1
277
108
72.9
M10x80
1 pieces
250
Steel
Galvanised
94°
80°
3000
1200
3200
2
41.2
66
41.3
67
23.2
13.2
-
5
59
26
8.7
6000
110.4
308
128
87.2
M12x100
1 pieces
80
Stainless Steel
Bright
96°
78°
500
250
500
2
13.5
25
16.8
27
9.3
5.3
-
2
19
9.5
5.2
1000
38.5
112
37
22.8
M5x40
1 pieces
150
Stainless Steel
Bright
93°
76°
1200
400
1000
1
26
38
28
40
11.2
6.2
22
2.5
25
14
5.5
2500
52.1
173
61
37.5
M6x50
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
17.35 €
( 20.65 € )
4 working days
25.57 €
( 30.43 € )
4 working days
33.91 €
( 40.35 € )
4 working days
45.07 €
( 53.63 € )
4 working days
68.70 €
( 81.75 € )
4 working days
32.22 €
( 38.34 € )
4 working days
48.24 €
( 57.41 € )
4 working days