Configure
  • B=Thread length(mm)
  • D(mm)
  • E(mm)
  • G=Thread
  • H=Height(mm)
  • SW=key width(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Feet with external thread, Form B with carbide tips (02030)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

B=Thread length

(mm)

D

(mm)

E

(mm)

G=Thread

H=Height

(mm)

SW=key width

(mm)

Minimum order quantity
13
11.5
15
M8
15
13
1 pieces
20
15
21.9
M12
25
19
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
16.44 €
( 19.56 € )
4 working days
31.97 €
( 38.04 € )
4 working days

More Information

Basic information

· Simple assembly

· High stability