Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1864.25101306190111 |
K1864.25101306190211 |
K1864.25102306190111 |
K1864.25102306190211 |
K1864.40131306190111 |
K1864.40131306190211 |
K1864.40132306190111 |
K1864.40132306190211 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form-Type | D (mm) | D1 (mm) | D2 (mm) | G (mm) | H (mm) | H2 (mm) | H5 (mm) | SW=key width (mm) | SW1 (mm) | D5 (mm) | D6 (mm) | H7 (mm) | D7 (mm) | H8 (mm) | H9 (mm) | Piston diameter (mm) | Travel | Flow rate max. (cm³/s) | Oil requirement / Stroke (cm³) | Swivel direction | H11 (mm) | G1 | Oil requirement / Return stroke (cm³) | H12 (mm) | H13 (mm) | H14 (mm) | H15 (mm) | H16 (mm) | H17 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
365.70 € | 1 | 4 Days | double-acting | 42 | 23.5 | 20 | M18x1.5 | 112 | 91 | 9 | 27 | 46 | 52 | 42 | 8 | 44 | 10 | 70 | 25 | 10 | 3.2 | 3.2 | right | 53 | M45x1.5 | 8.8 | 41 | 37 | 24 | 20 | 10.5 | 8 | 0.8200 | ||
365.70 € | 1 | 4 Days | double-acting | 42 | 23.5 | 20 | M18x1.5 | 112 | 91 | 9 | 27 | 46 | 52 | 42 | 8 | 44 | 10 | 70 | 25 | 10 | 3.2 | 3.2 | left | 53 | M45x1.5 | 8.8 | 41 | 37 | 24 | 20 | 10.5 | 8 | 0.8200 | ||
400.20 € | 1 | 4 Days | single-acting | 42 | 23.5 | 20 | M18x1.5 | 112 | 91 | 9 | 27 | 46 | 52 | 42 | 8 | 44 | 10 | 70 | 25 | 10 | 3.2 | 3.2 | right | 53 | M45x1.5 | - | 41 | 37 | 24 | 20 | 10.5 | 8 | 1.0000 | ||
400.20 € | 1 | 4 Days | single-acting | 42 | 23.5 | 20 | M18x1.5 | 112 | 91 | 9 | 27 | 46 | 52 | 42 | 8 | 44 | 10 | 70 | 25 | 10 | 3.2 | 3.2 | left | 53 | M45x1.5 | - | 41 | 37 | 24 | 20 | 10.5 | 8 | 1.0000 | ||
473.80 € | 1 | 4 Days | double-acting | 55 | 33.5 | 32 | M28x1.5 | 152 | 124 | 10 | 40 | 55 | 64 | 55 | 9 | 57 | 13 | 99 | 40 | 13 | 10 | 10 | right | 66 | M60x1.5 | 27.7 | 46.5 | 41.5 | 29 | 24 | 12.5 | 10 | 1.8500 | ||
473.80 € | 1 | 4 Days | double-acting | 55 | 33.5 | 32 | M28x1.5 | 152 | 124 | 10 | 40 | 55 | 64 | 55 | 9 | 57 | 13 | 99 | 40 | 13 | 10 | 10 | left | 66 | M60x1.5 | 27.7 | 46.5 | 41.5 | 29 | 24 | 12.5 | 10 | 1.8500 | ||
519.80 € | 1 | 4 Days | single-acting | 55 | 33.5 | 32 | M28x1.5 | 152 | 124 | 10 | 40 | 55 | 64 | 55 | 9 | 57 | 13 | 99 | 40 | 13 | 10 | 10 | right | 66 | M60x1.5 | - | 46.5 | 41.5 | 29 | 24 | 12.5 | 10 | 2.0000 | ||
519.80 € | 1 | 4 Days | single-acting | 55 | 33.5 | 32 | M28x1.5 | 152 | 124 | 10 | 40 | 55 | 64 | 55 | 9 | 57 | 13 | 99 | 40 | 13 | 10 | 10 | left | 66 | M60x1.5 | - | 46.5 | 41.5 | 29 | 24 | 12.5 | 10 | 2.0000 |
Loading...
Main material | Steel | Surface finish body | black oxidized | Form | C |
---|---|---|---|---|---|
Item | Swing Clamp | Version 1 | hydraulic | Connection type | drilled channels |
D9(mm) | 5 | PL Edelstahl | false | RoHS | true |
Configure
Basic Attributes
Form-Type
D(mm)
D1(mm)
D2(mm)
G(mm)
H(mm)
H2(mm)
H5(mm)
SW=key width(mm)
SW1(mm)
D5(mm)
D6(mm)
H7(mm)
D7(mm)
H8(mm)
H9(mm)
Piston diameter(mm)
Travel
Flow rate max.(cm³/s)
Oil requirement / Stroke(cm³)
Swivel direction
H11(mm)
G1
Oil requirement / Return stroke(cm³)
H12(mm)
H13(mm)
H14(mm)
H15(mm)
H16(mm)
H17(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes