Configure
  • H(mm)
  • L(mm)
  • L1(mm)
  • L2(mm)
  • L3(mm)
  • L4(mm)
  • Retaining force(kN)
  • D=Fastening hole(mm)
  • L5(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Clamp straps pivot, Form A strap only (K1954)

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    H

    (mm)

    L

    (mm)

    L1

    (mm)

    L2

    (mm)

    L3

    (mm)

    L4

    (mm)

    Retaining force

    (kN)

    D=Fastening hole

    (mm)

    L5

    (mm)

    Weight

    (kg)

    Minimum order quantity
    75
    140
    55
    60
    30
    110
    20.2
    17
    50
    0.9200
    1 pieces
    85
    175
    70
    80
    40
    135
    37.8
    21
    60
    1.6000
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    62.62 €
    ( 74.52 € )
    4 working days
    87.56 €
    ( 104.20 € )
    4 working days

    More Information

    Basic information

    · Ideal for clamping cutting and stamping tools

    · Fast bypassing of different clamping heights

    · Takes up little space on the machine table