Clamp straps mini double sided (K1955) (Part Numbers - CAD Download)

Clamp straps mini double sided (K1955)
· Simultaneous clamping of two workpieces at one clamping point

· compact design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1955.006
K1955.008
K1955.010
K1955.012
K1955.016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
C
(mm)
D
(mm)
H=Height
(mm)
L
(mm)
Retaining force
(kN)
A=Length
(mm)
Weight
(kg)

24.00 €

1 4 Days 122710164.82220.0134

27.92 €

1 4 Days 122910168.77220.0121

32.22 €

1 4 Days 19311152413.9350.0525

35.86 €

1 4 Days 19313152420.2350.0500

50.06 €

1 4 Days 29517253637.8500.1803

Loading...

  1. 1

Basic information

Main material Steel Item Bridge Clamp Version 1 double sided
Version 2 Mini RoHS true

Tech Support