Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04350-08 |
04350-10 |
04350-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D=thread (mm) | D1 (mm) | H1 max. (mm) | H2 (mm) | L=Handle length (mm) | L1 (mm) | L2 (mm) | S (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.76 € | 1 | 4 Days | 20 | M8 | 25 | 28 | 74 | 104±2 | 39 | 37 | 12 | 13 | ||
125.79 € | 1 | 4 Days | 25 | M10 | 30 | 39 | 92 | 123±2 | 49 | 46 | 16 | 17 | ||
183.54 € | 1 | 4 Days | 32 | M12 | 30 | 49 | 120 | 146±3 | 61 | 58 | 20 | 19 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Component material | High carbon steel |
---|
Configure
Basic Attributes
B(mm)
D=thread(mm)
D1(mm)
H1 max.(mm)
H2(mm)
L=Handle length(mm)
L1(mm)
L2(mm)
S(mm)
SW(mm)
Filter by standard shipping days
Optional Attributes