Configure

Riser stops (04445)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Suitable fastening screw

B

(mm)

B1

(mm)

B2

(mm)

H1

(mm)

H2

(mm)

H3

(mm)

L

(mm)

L1

(mm)

L2

(mm)

L3

(mm)

Long hole

Minimum order quantity
M8
19
8.4
13.4
19
11.684 -0.013
6.6
63.5
28.3
13.5
7.9
Closed
1 pieces
M12
28.5
13.4
19.8
22
12.192 -0.013
6.9
95.2
42.7
12.7
7.9
Closed
1 pieces
M16
38
17
24.8
50.7
35.001 -0.013
21.3
107
46.2
-
9.5
Open
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
98.97 €
( 117.77 € )
4 working days
114.75 €
( 136.55 € )
4 working days
333.37 €
( 396.71 € )
4 working days

More Information

Basic information

· Mountable directly on machine tables

· Gentle material clamping

· Ground contact face