Centring clamp round with countersunk screw, Form A (03164)

Centring clamp round with countersunk screw, Form A (03164)
· For centring and clamping

· With positive down force

· For clamping low-profile workpieces

· Specifically for small components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03164-10804
03164-11005
03164-11206
03164-11608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D=thread H=Height
(mm)
H1
(mm)
L
(mm)
SW
(mm)
Tightening torque
(Nm)
Clamping force max.
(kN)

29.50 €

1 4 Days 10.38M4x125.50.97.32.52.10.9

29.50 €

1 4 Days 12.310M5X156.41.19.134.31.5

34.44 €

1 4 Days 16.312M6X188.61.311.247.32.1

37.70 €

1 4 Days 2216M8X2511.51.616.25184

Loading...

  1. 1

Basic information

Main material steel Component material steel Surface finish body hardened and black oxid finish
Surface finish component hardened and black oxid finish Form A Item Centring Clamp
Version 1 round

Tech Support