Configure
  • Internal diameter(mm)
  • H=Height(mm)
  • Outside diameter(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Washers plastic captive (07306)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Internal diameter

(mm)

H=Height

(mm)

Outside diameter

(mm)

G=Thread

Minimum order quantity
4.3
0.5
10
M5
1 pieces
5.1
0.5
12
M6
1 pieces
6.2
0.5
14
M8
1 pieces
8.4
1
20
M10
1 pieces
9.8
1
20
M12
1 pieces
13.5
1
28
M16
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.43 €
( 0.51 € )
4 working days
0.47 €
( 0.56 € )
4 working days
0.52 €
( 0.62 € )
4 working days
0.57 €
( 0.68 € )
4 working days
0.59 €
( 0.70 € )
4 working days
0.68 €
( 0.81 € )
4 working days

More Information

Basic information

· Vibration damping

· Protects the surface from damage

· captive