Configure

Catch plates, Form A (K0045)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

for Art. No.

Surface finish body

Steel code component

PL Edelstahl

Minimum order quantity
steel
K0045.1541091
galvanised and passivated
-
false
1 pieces
stainless steel
K0045.1541092
bright
1.4301
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.52 €
( 0.62 € )
4 working days
1.62 €
( 1.93 € )
4 working days

More Information

Basic information

Material:
Steel or stainless steel 1.4301
Version:
Galvanized and blue chromed.
Stainless steel bright.
Note:

Latches with draw bail for safe holding and locking of hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by drawing on the bail.

The hole D2 can be used to secure against unintentional opening or attaching an official lead seal.

The latches can be screwed down or riveted.

Order catch plates separately.

The retaining force F1 applies to the latch, not the catch plate.