Configure

Plastic grips, round with rectangular opening (K2110)

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

A

(mm)

B

(mm)

D=diameter

(mm)

L=Length

(mm)

for toggle clamp

matching toggle clamp

Weight

(kg)

Minimum order quantity
4
8
14
34
K1259.01000, K1255.010001, K1255.101000, K1255.001000, K1438.00800,K1436.00800, K1239.01000, K1434.00700
05730-01-01000, 05715-10-010001, 05715-10-101000, 05715-10-001000,05720-01-00800, 05735-01-00800, 05785-05-01000, 05800-01-00700
0.0045
1 pieces
4.5
9
15
40
K1547.01000, K1547.11000
05837-01-01000, 05837-01-11000
0.0060
1 pieces
5
11
16
43
K1244.00800, K1255.101800, K1255.001800, K1254.1800, K1254.0800,K1432.02000, K1432.12000
05705-01-00800, 05715-10-101800, 05715-10-001800, 05715-20-1800,05715-20-0800, 05820-04-02000, 05820-04-12000
0.0080
1 pieces
4
10
17
57
K1259.02000, K1255.101600, K1255.001600, K1246.01600, K1436.01600
05730-01-02000, 05715-10-101600, 05715-10-001600, 05700-10-01600, 05735-01-01600
0.0120
1 pieces
5
11
19
59
K1241.12500, K1241.02500, K1251.02400, K1248.02400, K1246.02400, K1255.102400, K1255.002400, K1239.02500, K1434.01400, K1546.02400,
05775-03-12500, 05775-03-02500, 05705-05-02400, 05700-15-02400, 05700-10-02400, 05715-10-102400, 05715-10-002400, 05785-05-02500,
0.0180
1 pieces
6
14
24.5
81
K1241.03400, K1255.102600, K1255.002600, K1258.02600, K1433.03400, K1239.03400, K1435.01400, K1546.04000
05775-03-03400, 05715-10-102600, 05715-10-002600, 05725-01-02600, 05790-01-03400, 05785-05-03400, 05805-01-01400, 05836-03-04000
0.0250
1 pieces
6
16
24.5
83
K1259.03600, K1255.003600, K1251.04000, K1258.04000, K1246.04000, K1255.104000, K1255.004000, K1437.03600, K1436.03000, K1440.03500,
05730-01-03600, 05715-10-003600, 05705-05-04000, 05725-01-04000, 05700-10-04000, 05715-10-104000, 05715-10-004000, 05740-01-03600,
0.0320
1 pieces
8
17
27
86
K1241.05000, K1255.040001, K1244.03400, K1258.04400, K1438.03400, K1433.05400, K1239.05400, K1435.02400
05775-03-05000, 05715-10-040001, 05705-01-03400, 05725-01-04400, 05720-01-03400, 05790-01-05400, 05785-05-05400, 05805-01-02400
0.0360
1 pieces
9
17.5
27
92
K1241.06000, K1258.07000, K1248.07000, K1255.007000, K1244.04400, K1438.04400, K1239.06400, K1435.03000, K1440.07500, K1432.07000,
05775-03-06000, 05725-01-07000, 05700-15-07000, 05715-10-007000, 05705-01-04400, 05720-01-04400, 05785-05-06400, 05805-01-03000,
0.0420
1 pieces
9
24
34
118
K1258.08000, K1248.08000, K1255.008000, K1244.05400, K1438.05400
05725-01-08000, 05700-15-08000, 05715-10-008000, 05705-01-05400, 05720-01-05400
0.0490
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.00 €
( 1.19 € )
4 working days
1.00 €
( 1.19 € )
4 working days
1.18 €
( 1.40 € )
4 working days
1.18 €
( 1.40 € )
4 working days
1.38 €
( 1.64 € )
4 working days
1.70 €
( 2.02 € )
4 working days
1.99 €
( 2.37 € )
4 working days
2.19 €
( 2.61 € )
4 working days
2.38 €
( 2.83 € )
4 working days
2.51 €
( 2.99 € )
4 working days

More Information

Basic information

Material:
Plastic
Version:
Red, oil resistant.
Sample order:
K2110.040151
On request:

Other colours.