Configure
  • L(mm)
  • R(mm)
  • A=Internal diameter(mm)
  • B=Internal diameter(mm)
  • C(mm)
  • D(mm)
  • E(mm)
  • P(mm)
  • Q(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Tube clamps cross, Stainless Steel, Form B (K0472)

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    L

    (mm)

    R

    (mm)

    A=Internal diameter

    (mm)

    B=Internal diameter

    (mm)

    C

    (mm)

    D

    (mm)

    E

    (mm)

    P

    (mm)

    Q

    (mm)

    S

    (mm)

    T

    (mm)

    Weight

    (kg)

    Minimum order quantity
    92
    73.5
    30.1
    30.1
    33
    32.4
    32.4
    45.5
    45.5
    M8x30
    M8x30
    0.3298
    1 pieces
    118
    95.5
    40.17
    40.17
    42
    40.4
    40.4
    52
    52
    M10x35
    M10x35
    0.6340
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    67.36 €
    ( 80.16 € )
    4 working days
    92.03 €
    ( 109.52 € )
    4 working days

    More Information

    Basic information

    · Construction element for assembling profiles and systems

    · Application sectors: machine construction, safety equipment, housings, structures

    · Ø 30 and Ø 40 mm: silicone thread cover

    · On request: clamping levers for fastening