Configure

Latches adjustable, fastening holes accessible, Form A (K0046)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

Surface finish body

Steel code

Weight

(kg)

PL Edelstahl

Minimum order quantity
steel
galvanised and passivated
-
0.0465
false
1 pieces
stainless steel
bright
1.4301
0.0488
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.14 €
( 8.50 € )
4 working days
14.57 €
( 17.34 € )
4 working days

More Information

Basic information

· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Vibration-proof through exceeding dead centre point

· Adjustable hook clamps

· Every catch plate can be combined with any latch