Configure

Catch plates, Form C (K0046)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

Surface finish body

Steel code

Weight

(kg)

PL Edelstahl

Minimum order quantity
steel
galvanised and passivated
-
0.0113
false
1 pieces
stainless steel
bright
1.4301
0.0114
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.45 €
( 1.73 € )
4 working days
2.07 €
( 2.46 € )
4 working days

More Information

Basic information

Material:
Steel or stainless steel 1.4301
Version:
Galvanized and blue chromed.
Stainless steel bright.
Note:

Adjustable latches are safe locking systems for industrial applications. By exceeding the dead centre they resist vibration.

After the hook is engaged with the catch plate, by pushing the lever down the parts to be locked can be drawn together by up to 5 mm.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.

The latches can be screwed down riveted.

Any catch plate can be combined with any latch.

Order required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.