Configure

Latches adjustable, fastening holes covered, Form B (K0047)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

Main colour

Weight

(kg)

PL Edelstahl

Minimum order quantity
steel
galvanised
0.0503
false
1 pieces
stainless steel
bright
0.0516
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.96 €
( 9.47 € )
4 working days
16.50 €
( 19.64 € )
4 working days

More Information

Basic information

· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Vibration-proof through exceeding dead centre point

· Adjustable hook clamps

· Every catch plate can be combined with any latch