Configure

Latches adjustable, fastening holes accessible, Form A (K0048)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

Surface finish body

Steel code

Weight

(kg)

PL Edelstahl

Minimum order quantity
steel
galvanised and passivated
-
0.1849
false
1 pieces
stainless steel
bright
1.4301
0.1801
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
17.64 €
( 20.99 € )
4 working days
49.70 €
( 59.14 € )
4 working days

More Information

Basic information

· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Vibration-proof through exceeding dead centre point

· Adjustable hook clamps

· Low construction height