Configure

Latches adjustable, with swing bail, Form A (K0050)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main material

Surface finish body

Steel code

Weight

(kg)

PL Edelstahl

Minimum order quantity
steel
galvanised
-
0.0911
false
1 pieces
stainless steel
bright
1.4301
0.082
true
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
5.64 €
( 6.71 € )
4 working days
10.78 €
( 12.83 € )
4 working days

More Information

Basic information

· Application sectors: machine and plant construction, container construction

· Vibration-proof through exceeding dead centre point

· Adjustable hook clamps

· Latches can be screwed on or riveted