Configure
  • A(mm)
  • B1(mm)
  • B2(mm)
  • B3(mm)
  • H=Height(mm)
  • H1(mm)
  • H2(mm)
  • L=Length(mm)
  • L1(mm)
  • L2(mm)
  • L3(mm)
  • L4(mm)
  • A1(mm)
  • B(mm)
  • D(mm)
  • Retaining force F1(N)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Latches adjustable, heavy-duty version, Form A (K0052)

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    A

    (mm)

    B1

    (mm)

    B2

    (mm)

    B3

    (mm)

    D1

    (mm)

    H=Height

    (mm)

    H1

    (mm)

    H2

    (mm)

    L=Length

    (mm)

    L1

    (mm)

    L2

    (mm)

    L3

    (mm)

    L4

    (mm)

    A1

    (mm)

    B

    (mm)

    D

    (mm)

    Retaining force F1

    (N)

    Weight

    (kg)

    Minimum order quantity
    49
    18
    30
    14
    M10
    30
    17
    14
    204
    86
    16
    25
    165
    62
    37
    7
    20000
    0.4911
    1 pieces
    65
    20
    36
    15
    M14x1.5
    32
    20
    18
    237
    104
    21
    40
    190
    82
    50
    8.5
    30500
    1.033
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    60.01 €
    ( 71.41 € )
    4 working days
    81.24 €
    ( 96.68 € )
    4 working days

    More Information

    Basic information

    · Simple locking mechanism for covers, claddings and containers

    · Application sectors: machine, plant and container construction, commercial and agricultural vehicle construction

    · Secured against unintentional opening

    · Adjustable hook clamps